Blind time switch, display, S.1/B.3/B.7, p. white, matt, plastic 85741188
EAN
4011334375050
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Astronomic time shift± 2 h
-
Running time2 mn
-
Random number generator± 15 mn
-
Functionreset function (to factory setting) ; with keylock ; Party function, no execution of automatic, radio and extension unit commands (lock-out protection)
-
Slide switchwith switchover manual/automatic mode
-
Power reserve≈ 8 h
Controls and indicators
-
Indication / displayLC display illuminated during operation ; indication of the application module/insert compatibility in the display ; LC display contrast is adjustable
Main electrical features
-
Nominal voltage12 V
-
Frequency- Hz
Detection
-
SensorNot suitable for rain and wind sensors
Materials
-
Colour of design linepolar white
Installation, mounting
-
Installation modeclamp fastening
Settings
-
Minimum slat adjustment time≈ 250 ms
-
Lamella adjustment on button-press< 0.5 s
-
Programsastro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable ; holiday programme for random variation of the operation times in automatic operation
-
Timewith automatic summer-/winter time switching (can be switched off)
Equipment
-
Number of operation times for up/down20
-
Self-retaining for 2 min on button-press> 0.5 s
-
Change-over time for change of direction< 0.6 s
-
Cylinder2 independent preset programme memories, individually adaptable
Use
-
Differentiation characteristic 2 - Saleswith display
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageBlind control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Special note textCan be switched to orientation led by extension unit.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85741188
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85741188
Declaration of Conformity
PDF1023 KBEU Declaration of conformity for 85741188
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85741188
PDF303 KB -
ProductROHS
Pollutant guidelines for 85741188
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85741188
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation