AM RF PushButton 4g Quicklink (Gruppenta • 85648131 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX Quick­link RF
          • Berker Serie 1930 / Glass / R.Classic applic­a­tion module
          • Quick­link push button 4-gang for light control
          • 85648131
          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa

          KNX radio button 4gang quicklink, R.1/R.3/1930/R.cl., black glossy

          85648131

          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa
          Image  85648131 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          KNX radio button 4gang quicklink, R.1/R.3/1930/R.cl., black glossy 85648131

          EAN
          4011334382768
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • ETS addi­tional func­tions
            ETS addi­tional func­tions: +6 scenes, 1 button control up/down, oper­ating mode on/off, dimming value, bright­ness display, push-but­ton, status display, forced control
          • Func­tion
            Func­tions for the push-button oper­a­tion areas up/down or left/right can be freely configured as receiver for controlling the connected load and as trans­mitter for remote control of a blind, for example ; reset func­tion (to factory setting) ; Config­ur­able trans­mis­sion and/or recep­tion beha­viour
          • Light scenes
            scene saving lock­able
          • Quick­link func­tions
            quick­link func­tions: switch­ing, dimming, blind, 2 scenes, time switch­ing, NO contact push-but­ton, memory
          Controls and indic­ators
          • Oper­a­tion
            oper­ating areas config­ur­able as one or two-area oper­a­tion
          • Button / push-button
            with config­ur­a­tion and func­tion button
          Connectivity
          • Radio protocol
            KNX Radio
          • Receiver category
            2
          Power
          • Radio trans­mis­sion power
            < 10 mW
          Mater­ials
          • Colour of labelling
            217,217,217
          • Colour of design line
            black
          • Material for printing
            PC-PMA black
          LED control
          • LED
            with config­ur­a­tion and func­tion LEDs ; LED applic­a­tion module/in­sert compat­ib­ility display
          Connec­tion
          • Bus connec­tion
            integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
          Settings
          • Program­ming
            tool­less quick­link config­ur­a­tion using buttons and LED display
          Equip­ment
          • Number of radio chan­nels
            4
          • Number of quick­link links
            max. 20 trans­mit­ter­/re­ceiver
          • Type of config­ur­a­tion
            Laser­druck
          • Trans­mitter duty cycle
            1 %
          • Bright­ness
            switch-on bright­ness level for each oper­ating area on config­ur­a­tion with dimmer insert, power failure proof, stor­able
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control ; KNX radio- oper­ating systems
          • Main design line
            Berker R.1/R.3/R.8/Serie 1930/R.­classic
          • Secondary design line(s)
            Elec­tronics plat­form ; Berker R.1 ; Berker R.3 ; Serie 1930 ; Series R.classic
          Instruc­tions
          • Special note text
            Note: When integ­rating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Install­a­tion in multiple combin­a­tions of the Serie 1930 is not possible!
          • Inform­a­tion text
            Extended oper­ating options on 1gang inserts through 2 addi­tional, freely-­con­fig­ur­able radio chan­nels.

          Downloads

          • Product image

            Image 85648131  | Hager Africa

            Product Image 85648131

          • ProductNotice

            Image Instruction manuals for 85648131  | Hager Africa

            Instruction manuals for 85648131

            Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (EN, 2022-04)

            PDF
            701 KB
          • ProductETSBase

            Image Product-Database ETS for 85648131  | Hager Africa

            Product-Database ETS for 85648131

            KNX Database (from ETS4) for 856481xx - KNX radio button 4gang quicklink (V102)

            KNXPROD
            18 MB
            Image Product-Database ETS for 85648131  | Hager Africa

            Product-Database ETS for 85648131

            KNX Database (from ETS3) for 856481xx - KNX radio button 4gang quicklink (V102)

            VD5
            21 MB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for 85648131  | Hager Africa

            Application guides ETS / easy link for 85648131

            Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (EN, vers. 6T8011-52A)

            PDF
            2 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 85648131  | Hager Africa

            EU Declaration of conformity for 85648131

            Declaration of Conformity

            PDF
            311 KB
            Image EU Declaration of conformity for 85648131  | Hager Africa

            EU Declaration of conformity for 85648131

            Declaration of Conformity

            PDF
            323 KB
          • ProductROHS

            Image Pollutant guidelines for 85648131  | Hager Africa

            Pollutant guidelines for 85648131

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 85648131  | Hager Africa

            Pollutant guidelines for 85648131

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            85145182 - KNX radio button 1gang quicklink, S.1, white glossy
            85145182
            KNX radio button 1gang quicklink, S.1, white glossy
          • 2
            85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
            85145189
            KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
          • 3
            85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
            85145188
            KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
          • 4
            85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
            85145185
            KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
          • 5
            85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
            85145183
            KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group