DALI/DSI control insert, electronics 85421700
EAN
4011334405184
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitPush button
Functions
-
Functionautomatic detection of DALI/DSI devices ; Remote control with KNX radio hand-held/wall-transmitters in combination with KNX radio buttons
-
Switchingfor switching and controlling electr. ballasts and Tronic transformer with DALI/DSI interface
-
Operating modeautomatic selection of operating mode (active/passive)
Controls and indicators
-
Controlsupplies the system voltage for additional DALI users when connected to mains voltage
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
-
DALI voltage16 V DC (10,5 ... 22,5 V=)
Electric current
-
Control current40 mA
-
Output currentmax. 40 mA
Fuse
-
Fusewith electronic short-circuit and overload protection
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes32 mm
-
Claw guidance installation depth32 mm
-
Housing installation depth22 mm
Power
-
Power consumption (standby)< 0.4 W
Measurement
-
Extension unit inputwith extension unit input for push-button (NO contact)
Materials
-
Colourwhite
-
Material / surfaceno conductive connection between supporting ring and spreading claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Quantity of DALI devicesmax. 20
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
DALI cable length at 1.5 mm²max. 300 m
-
Cable length, extensionsmax. 100 m
Equipment
-
Substation inputYes
-
Number of DALI/DSI devices, passive operationmax. 64
-
Brightnessswitch-on brightness level can be stored safe after power failure
-
DALIBus communication in Broadcast mode according to IEC 62386-102
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control ; KNX radio- operating systems
-
Main design lineElectronics platform
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85421700
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85421700
Declaration of Conformity
PDF214 KB -
ProductROHS
Pollutant guidelines for 85421700
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85421700
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation