Touch dimmer (R, L), electronics 85421100
EAN
4011334375913
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable conventional transformers25…400 VA
-
Power consumption (standby)< 0.3 W
Measurement
-
Extension unit inputwith extension unit input for push-button (NO contact), single-surface operation and motion detector extension unit
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps25…350 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. 50 m
Equipment
-
Substation inputYes
-
Dimming principlephase cut-on
-
Brightnessswitch-on brightness level can be stored safe after power failure
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageMotion detector ; KNX radio- operating systems ; Light control
-
Main design lineElectronics platform
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85421100
Manual for 85421100, 85421200 and 85422100 - Touch dimmer (R, L) and Universal touch dimmer 1-/2gang (EN-FR, 2017-11)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 85421100
PDF272 KBEU Declaration of conformity for 85421100
Declaration
PDF168 KBEU Declaration of conformity for 85421100
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85421100
Declaration of Conformity
PDF296 KB
More documentation