AM PIR Motion Detector RF Quicklink (1.1 • 85345126 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX Quick­link RF
  • Berker Q.1 / Q.3 applic­a­tion module
  • Quick­link motion detector comfort (1.1 m)
  • 85345126

KNX radio motion det. comf 1.1 m quicklink, Q.x, ant. velvety, lacq.

85345126

  • Wiring accessories and Building auto­ma­tion

KNX radio motion det. comf 1.1 m quicklink, Q.x, ant. velvety, lacq. 85345126

EAN
4011334382638
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Mode of oper­a­tion
    µ-pro­cessor controlled mode of oper­a­tion
  • ETS addi­tional func­tions
    ETS addi­tional func­tions: +6 scenes, oper­ating mode on/off, push-but­ton, status display, dimming value, bright­ness display, move­ment scene load­ing, no move­ment scene loading
  • Func­tion
    reset func­tion (to factory setting) ; Party func­tion for switching on for 2 hours ; with memory func­tion for pres­ence simu­la­tion ; with keylock ; Switch-off pre-warning on dimmer inserts ; Teach func­tion for response bright­ness via button
  • Light scenes
    scene opening via KNX radio appli­ances ; scene saving lock­able
  • Quick­link func­tions
    quick­link func­tions: switch­ing, dimming, 2 scenes, time switch­ing, NO contact push-but­ton, Memory, forced control, Master­-Slave
Compat­ib­ility
  • Exten­sion unit
    optional oper­a­tion of exten­sion units using install­a­tion push-button
Controls and indic­ators
  • Oper­a­tion
    remote control via quick­link trans­mitter
  • Button / push-button
    with config­ur­a­tion and func­tion button ; with button for on/off/auto­mat­ic/memory/­party func­tion
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Dimen­sions
  • Assem­bling height
    34 mm
  • Nominal mounting height
    1.1 m
Frequency
  • Radio trans­mis­sion frequency
    868.3 MHz
Power
  • Radio trans­mis­sion power
    < 10 mW
Meas­ure­ment
  • Detec­tion field, rect­an­gular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, side
    each ≈ 8 m
Detec­tion
  • Number of detec­tion levels
    2
  • Detec­tion angle, settable
    each side ≈ 45…90 °
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx , daytime oper­a­tion
LED control
  • LED
    LED applic­a­tion module/in­sert compat­ib­ility display ; with config­ur­a­tion and func­tion LEDs ; with oper­a­tion and status LED, red/­green/or­ange
Connec­tion
  • Bus connec­tion
    integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
Settings
  • Response sens­it­iv­ity, settable
    10…100 %
  • Delay time, adjustable
    ≈ 1 s…3 h
  • Switch-off pre-warning to dimming value 50% for
    30 s
Equip­ment
  • Number of radio chan­nels
    1
  • Number of quick­link links
    max. 20 trans­mit­ter­/re­ceiver
  • Trans­mitter duty cycle
    1 %
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector ; KNX radio- sensors
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Continuous direct sunlight penet­rating the upward-­pointing detec­tion plane can result in failure of the motion detector. Only suit­able for indoor areas!

Downloads

  • Product image

    Image 85345126  | Hager Africa

    Product Image 85345126

  • Instruction manual

    Image Instruction manuals for 85345126  | Hager Africa

    Instruction manuals for 85345126

    Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)

    PDF
    805 KB
    Image Instruction manuals for 85345126  | Hager Africa

    Instruction manuals for 85345126

    Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for 85345126  | Hager Africa

    Product-Database ETS for 85345126

    KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)

    VD5
    17 MB
    Image Product-Database ETS for 85345126  | Hager Africa

    Product-Database ETS for 85345126

    KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)

    KNXPROD
    14 MB
  • Application Guide

    Image Application guides ETS / easy link for 85345126  | Hager Africa

    Application guides ETS / easy link for 85345126

    Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)

    PDF
    3 MB
    Image Application guides ETS / easy link for 85345126  | Hager Africa

    Application guides ETS / easy link for 85345126

    Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 85345126  | Hager Africa

    EU Declaration of conformity for 85345126

    Declaration of Conformity

    PDF
    317 KB
    Image EU Declaration of conformity for 85345126  | Hager Africa

    EU Declaration of conformity for 85345126

    Declaration of Conformity

    PDF
    327 KB
  • RoHS report

    Image Pollutant guidelines for 85345126  | Hager Africa

    Pollutant guidelines for 85345126

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 85345126  | Hager Africa

    Pollutant guidelines for 85345126

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    85145182 - KNX radio button 1gang quicklink, S.1, white glossy
    85145182
    KNX radio button 1gang quicklink, S.1, white glossy
  • 2
    85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
    85145189
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
  • 3
    85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    85145188
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
    85145185
    KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
  • 5
    85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    85145183
    KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group