S.x Cover for KNX Movem.detect. mod.anth • 80960485 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • KNX Wiring accessories
  • berker
  • 80960485

S.x Cover for KNX (TP+EASY) Movement detector module, anthracite

80960485

  • Wiring accessories and Building auto­ma­tion

S.x Cover for KNX (TP+EASY) Movement detector module, anthracite 80960485

EAN
3250617154758
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Slide switch
    with slide switch for OFF/auto­mat­ic/ON
Reach distance
  • Max. trans­mis­sion range side­ways
    6 m
Detec­tion
  • Detec­tion angle vertical
    0 / 7 °
  • Detec­tion angle hori­zontal
    0 / 180 °
Mater­ials
  • Surface appear­ance
    matt
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    0 W
Settings
  • Supported config­ur­a­tion modes
    system, easy
Accessories included
  • Accessories type for move­ment sensor
    Other
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - sensors
  • Main design line
    KNX - Berker S.1/B.3/B.7
  • Secondary design line(s)
    KNX ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Product image

    Image 80960485  | Hager Africa

    Product Image 80960485

  • RoHS report

    Image Pollutant guidelines for 80960485  | Hager Africa

    Pollutant guidelines for 80960485

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 80960485  | Hager Africa

    Pollutant guidelines for 80960485

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    85145182 - KNX radio button 1gang quicklink, S.1, white glossy
    85145182
    KNX radio button 1gang quicklink, S.1, white glossy
  • 2
    85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
    85145189
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
  • 3
    85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    85145188
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
    85145185
    KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
  • 5
    85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    85145183
    KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group