S.x Cover for KNX Movem. detect. mod. w • 80960452 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX systems
          • KNX Wiring accessories
          • berker
          • 80960452
          Image  80960452 of the product Hager Africa | Hager Africa
          Image  80960452 of the product Hager Africa | Hager Africa

          S.x Cover for KNX (TP+EASY) Movement detector module, white

          80960452

          Image  80960452 of the product Hager Africa | Hager Africa
          Image  80960452 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          S.x Cover for KNX (TP+EASY) Movement detector module, white 80960452

          EAN
          3250617154628
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Slide switch
            with slide switch for OFF/auto­mat­ic/ON
          Reach distance
          • Max. trans­mis­sion range side­ways
            6 m
          Detec­tion
          • Detec­tion angle vertical
            0 / 7 °
          • Detec­tion angle hori­zontal
            0 / 180 °
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            0 W
          Settings
          • Supported config­ur­a­tion modes
            system, easy
          Accessories included
          • Accessories type for move­ment sensor
            Other
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - sensors
          • Main design line
            KNX - Berker S.1/B.3/B.7
          • Secondary design line(s)
            KNX ; Berker S.1 ; Berker B.3 ; Berker B.7

          Downloads

          • Product image

            Image 80960452  | Hager Africa

            Product Image 80960452

          • RoHS report

            Image Pollutant guidelines for 80960452  | Hager Africa

            Pollutant guidelines for 80960452

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 80960452  | Hager Africa

            Pollutant guidelines for 80960452

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            85145182 - KNX radio button 1gang quicklink, S.1, white glossy
            85145182
            KNX radio button 1gang quicklink, S.1, white glossy
          • 2
            85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
            85145189
            KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
          • 3
            85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
            85145188
            KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
          • 4
            85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
            85145185
            KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
          • 5
            85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
            85145183
            KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group