Push-button, 4-gang, with thermostat an • 75664591 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker B.IQ
          • 4-gang with ther­mo­stat
          • 75664591
          Image  75664591 of the product Hager Africa | Hager Africa
          Image  75664591 of the product Hager Africa | Hager Africa

          75664591

          Image  75664591 of the product Hager Africa | Hager Africa
          Image  75664591 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          75664591

          EAN
          4011334257318
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Func­tion
            for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions ; with valve protec­tion func­tion ; button help func­tion can be activ­ated
          • Timers
            with room temper­ature timer and 2-week timer func­tions
          • Oper­ating mode
            controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Dimming
            area dimming
          • Number of buttons
            4
          • Oper­a­tion
            one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; blind oper­ating concepts short-long-short and long-short para­met­eris­able
          • Indic­a­tion / display
            display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required) ; LC display with symbols and illu­min­a­tion, switch­able via object
          • Button / push-button
            with 2 addi­tional display buttons
          Connectivity
          • Encoding
            with button blocking func­tion
          Dimen­sions
          • Width of rail mounted device (RMD)
            0 modules
          • Height
            149.2 mm
          • Width
            88.5 mm
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            Yes
          Mater­ials
          • Colour of design line
            glass polar white
          • RAL colour
            RAL 9010 - Pure white
          • Material family
            Glass
          LED control
          • LED
            with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
          Connec­tion
          • Bus coup­ling unit
            For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
          Settings
          • Para­met­erisa­tion
            single and two push-button oper­a­tion para­met­eris­able ; end customer display scope para­met­eris­able ; pres­ence button para­met­eris­able to extend comfort
          • Program­ming
            program­mable from ETS2, V1.2a
          Accessories included
          • Box
            for install­a­tion in single standard wall boxes
          • Matching products
            for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x ; for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
          Equip­ment
          • Number of actu­ation points
            10
          • Product type:
            product type: B.IQ
          • Heating
            for heating and/or cooling mode with/without auxil­iary step
          • Control
            control para­meter for heating / cooling unit pre-set ; for indi­vidual single room temper­ature control ; for continuous (PI) or switched (2-point) control of max. 2 control circuits
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            Display
          Soft­ware
          • Update
            with flash-­con­troller tech­no­logy
          Safety
          • Protec­tion
            with dismant­ling protec­tion
          • Alarm
            alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Temper­ature
            provi­sion of the internal temper­ature value via commu­nic­a­tion object ; temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able)
          • Energy effi­ciency class
            IV (2%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Release issue
            2.5
          • Main design line
            KNX - Berker B.IQ
          • Secondary design line(s)
            KNX ; Berker B.IQ

          Downloads

          • Product image

            Image 75664591  | Hager Africa

            Product Image 75664591

          • Instruction manual

            Image Instruction manuals for 75664591  | Hager Africa

            Instruction manuals for 75664591

            Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

            PDF
            164 KB
            Image Instruction manuals for 75664591  | Hager Africa

            Instruction manuals for 75664591

            Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

            PDF
            2 MB
          • KNX product database

            Image Product-Database ETS for 75664591  | Hager Africa

            Product-Database ETS for 75664591

            KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

            EXE
            6 MB
            Image Product-Database ETS for 75664591  | Hager Africa

            Product-Database ETS for 75664591

            KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

            EXE
            7 MB
            Image Product-Database ETS for 75664591  | Hager Africa

            Product-Database ETS for 75664591

            KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

            EXE
            9 MB
          • Application Guide

            Image Application guides ETS / easy link for 75664591  | Hager Africa

            Application guides ETS / easy link for 75664591

            Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

            PDF
            200 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            75664590 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
            75664590
            B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
          • 2
            75664592 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black
            75664592
            B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black
          • 3
            75664593 - B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
            75664593
            B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
          • 4
            75664594 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised
            75664594
            B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised
          • 5
            75664599 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, p. white, matt, plastic
            75664599
            B.IQ push-button 4gang thermostat, display, KNX - B.IQ, p. white, matt, plastic

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group