LICHTSZENENTASTSENSOR 8FACH KOMFORT B... • 75168694 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • Lights­cene 8-gang
  • 75168694

B.IQ push-button 4gang for light scenes, KNX - B.IQ, al., al. anodised

75168694

  • Wiring accessories and Building auto­ma­tion

B.IQ push-button 4gang for light scenes, KNX - B.IQ, al., al. anodised 75168694

EAN
4011334257585
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Light scenes
    light scene push-but­tons can be cascaded ; retrieval, adjust­ment and storage of 8 light scenes
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    4
  • Oper­a­tion
    second oper­ating level for setting load groups via 3-button actu­ation
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Height
    118.1 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of design line
    Aluminium
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Number of load groups (increase on cascad­ing)
    8
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x ; for aluminium frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Light scenes
    max. 8
  • Product type:
    product type: B.IQ
Safety
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Product image

    Image 75168694  | Hager Africa

    Product Image 75168694

  • Instruction manual

    Image Instruction manuals for 75168694  | Hager Africa

    Instruction manuals for 75168694

    Manual for 751686xx - B.IQ push-button 8gang for light scenes (DE-EN-NL-NO-ES, 2022-09)

    PDF
    363 KB
  • KNX product database

    Image Product-Database ETS for 75168694  | Hager Africa

    Product-Database ETS for 75168694

    KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)

    VD1
    161 KB
    Image Product-Database ETS for 75168694  | Hager Africa

    Product-Database ETS for 75168694

    KNX Database (from ETS2) for 7516869xx - B.IQ push-button 4gang for light scenes (2012-10)

    VD1
    67 KB
  • Application Guide

    Image Application guides ETS / easy link for 75168694  | Hager Africa

    Application guides ETS / easy link for 75168694

    Application description ETS for 7516869xx - B.IQ push-button 4gang for light scenes (EN, 2004-08)

    PDF
    151 KB
  • RoHS report

    Image Pollutant guidelines for 75168694  | Hager Africa

    Pollutant guidelines for 75168694

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75168694  | Hager Africa

    Pollutant guidelines for 75168694

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    3
  • 1
    75168692 - B.IQ push-button 4gang for light scenes, KNX - B.IQ, glass black
    75168692
    B.IQ push-button 4gang for light scenes, KNX - B.IQ, glass black
  • 2
    75168693 - B.IQ push-button 4gang f. light scenes, KNX - B.IQ, stainl. steel, metal brushed
    75168693
    B.IQ push-button 4gang f. light scenes, KNX - B.IQ, stainl. steel, metal brushed
  • 3
    75168699 - B.IQ push-button 4gang for light scenes, KNX - B.IQ, p. white, matt, plastic
    75168699
    B.IQ push-button 4gang for light scenes, KNX - B.IQ, p. white, matt, plastic

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group