TS 4gang Comf/Config, Int Bus, Aluminium • 75144134 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker TS Sensor
  • 4-gang (integ­rated bus coupler)
  • 75144134

KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al.

75144134

  • Wiring accessories and Building auto­ma­tion

KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al. 75144134

EAN
4011334383918
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions ; Blocking func­tion for sensor surface e.g. for cleaning the glass surface
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    0
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
Dimen­sions
  • Depth
    37.7 mm
  • Depth
    5.7 mm
  • Dimen­sions (W x H x D)
    86 x 160 x 5.7 mm
  • Height
    160 mm
  • Width
    86 mm
Power
  • Current consump­tion
    12.5 mA
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    glass aluminium
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Matching products
    for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object ; integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit ; addi­tional connec­tion for external temper­ature sensor
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Main design line
    KNX - Berker TS Sensor - configured
  • Secondary design line(s)
    KNX ; Berker TS Sensor
Instruc­tions
  • Inform­a­tion text
    Only suit­able for KNX.

Downloads

  • Product image

    Image 75144134  | Hager Africa

    Product Image 75144134

  • Instruction manual

    Image Instruction manuals for 75144134  | Hager Africa

    Instruction manuals for 75144134

    Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

    PDF
    379 KB
  • KNX product database

    Image Product-Database ETS for 75144134  | Hager Africa

    Product-Database ETS for 75144134

    KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    KNXPROD
    1 MB
    Image Product-Database ETS for 75144134  | Hager Africa

    Product-Database ETS for 75144134

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75144134  | Hager Africa

    Product-Database ETS for 75144134

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

    VD4
    1 MB
    Image Product-Database ETS for 75144134  | Hager Africa

    Product-Database ETS for 75144134

    KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

    VD4
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 75144134  | Hager Africa

    EU Declaration of conformity for 75144134

    Declaration of Conformity

    PDF
    291 KB
    Image EU Declaration of conformity for 75144134  | Hager Africa

    EU Declaration of conformity for 75144134

    Declaration of Conformity

    PDF
    299 KB
  • RoHS report

    Image Pollutant guidelines for 75144134  | Hager Africa

    Pollutant guidelines for 75144134

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75144134  | Hager Africa

    Pollutant guidelines for 75144134

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    75144034 - KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
    75144034
    KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
  • 2
    75144830 - KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    75144830
    KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
  • 3
    75144835 - KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    75144835
    KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black
  • 4
    75144930 - KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    75144930
    KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
  • 5
    75144935 - KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    75144935
    KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group