TS 1-gang Comfort/Config, Int Bus, Black • 75141935 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker TS Sensor
          • 1-gang (integ­rated bus coupler)
          • 75141935
          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa

          KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black

          75141935

          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa
          Image  75141935 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black 75141935

          EAN
          4011334383796
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Func­tion
            for switch, push-but­ton, dimmer and shutter func­tions ; Blocking func­tion for sensor surface e.g. for cleaning the glass surface
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            0
          • Oper­a­tion
            oper­a­tion by gently touching the sensor surfaces on the white LED
          Dimen­sions
          • Depth
            37.7 mm
          • Depth
            5.7 mm
          • Dimen­sions (W x H x D)
            86 x 160 x 5.7 mm
          • Height
            160 mm
          • Width
            86 mm
          Power
          • Current consump­tion
            12.5 mA
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            No
          Mater­ials
          • Colour of labelling
            217,217,217
          • Colour of design line
            glass black
          LED control
          • LED
            with blue oper­a­tion LED and 2 white status LEDs
          Install­a­tion, mounting
          • Install­a­tion mode
            for vertical mounting
          Connec­tion
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Scope of delivery
          • Bus connec­tion included
            Yes
          Accessories included
          • Matching products
            for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
          Equip­ment
          • Number of actu­ation points
            2
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Type of config­ur­a­tion
            Laser­druck
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integral bus coup­ling unit
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Temper­ature
            temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object ; integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit ; addi­tional connec­tion for external temper­ature sensor
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Main design line
            KNX - Berker TS Sensor - configured
          • Secondary design line(s)
            KNX ; Berker TS Sensor
          Instruc­tions
          • Inform­a­tion text
            Only suit­able for KNX.

          Downloads

          • Product image

            Image 75141935  | Hager Africa

            Product Image 75141935

          • ProductNotice

            Image Instruction manuals for 75141935  | Hager Africa

            Instruction manuals for 75141935

            Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

            PDF
            379 KB
          • ProductETSBase

            Image Product-Database ETS for 75141935  | Hager Africa

            Product-Database ETS for 75141935

            KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            KNXPROD
            1 MB
            Image Product-Database ETS for 75141935  | Hager Africa

            Product-Database ETS for 75141935

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            VD4
            2 MB
            Image Product-Database ETS for 75141935  | Hager Africa

            Product-Database ETS for 75141935

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
            Image Product-Database ETS for 75141935  | Hager Africa

            Product-Database ETS for 75141935

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 75141935  | Hager Africa

            EU Declaration of conformity for 75141935

            Declaration of Conformity

            PDF
            291 KB
            Image EU Declaration of conformity for 75141935  | Hager Africa

            EU Declaration of conformity for 75141935

            Declaration of Conformity

            PDF
            299 KB
          • ProductROHS

            Image Pollutant guidelines for 75141935  | Hager Africa

            Pollutant guidelines for 75141935

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 75141935  | Hager Africa

            Pollutant guidelines for 75141935

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            75141034 - KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
            75141034
            KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
          • 2
            75141134 - KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
            75141134
            KNX glass sensor 1gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
          • 3
            75141830 - KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
            75141830
            KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
          • 4
            75141835 - KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black
            75141835
            KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black
          • 5
            75141930 - KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
            75141930
            KNX glass sensor 1gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group