STD+E-ST 2P M ERHBS K.1 ANTH MATT LACK • 6768757006 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker K.1 / K.5
  • Socket outlet (inter­na­tional)
  • Socket outlet with earthing pin
  • 6768757006
  • Wiring accessories and Building auto­ma­tion

Soc. out. earthing pin, enhncd contact prot., K.1, ant. matt, lacq. 6768757006

EAN
4011334322900
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Soc. out. earthing pin, enhncd contact prot., K.1, ant. matt, lacq.

6768757006

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    2pole + earth
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    31.8 mm
  • Mirror depth
    14.7 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with enhanced touch protec­tion
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1

Downloads

  • Product image

    Image 6768757006  | Hager Africa

    Product Image 6768757006

  • Declaration of conformity

    Image EU Declaration of conformity for 6768757006  | Hager Africa

    EU Declaration of conformity for 6768757006

    Declaration

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 6768757006  | Hager Africa

    Pollutant guidelines for 6768757006

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 6768757006  | Hager Africa

    Pollutant guidelines for 6768757006

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    6765757009 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, p.white gl.
    6765757009
    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, p.white gl.
  • 2
    6765757006 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, ant.m.lacq.
    6765757006
    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.1, ant.m.lacq.
  • 3
    6765757003 - Soc.out. earth.pin,enhncd contact prot.,screw-in lift term.,K.5,al. anodised
    6765757003
    Soc.out. earth.pin, enhncd contact prot., screw-in lift term., K.5, al. anodised
  • 4
    6765757004 - Soc.out. earth. pin, enhncd contact prot.,screw-in lift term.,K.5,steel m.finish
    6765757004
    Soc.out. earth. pin, enhncd contact prot., screw-in lift term., K.5, steel m.finish
  • 5
    6768757009 - Soc. out. earthing pin, enhncd contact prot., K.1, p. white glossy
    6768757009
    Soc. out. earthing pin, enhncd contact prot., K.1, p. white glossy

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group