STD M E-ST LED ERHBS R.1 ORA • 6765092007 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker R.1 / R.3
  • Socket outlet (inter­na­tional)
  • Socket outlet with earthing pin for special applic­a­tions
  • 6765092007

Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,R.1.3,orange

6765092007

  • Wiring accessories and Building auto­ma­tion

Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,R.1.3,orange 6765092007

EAN
4011334385165
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    2pole + earth
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of labelling
    217,217,217
  • Design lines special colours
    orange
  • Material for printing
    ABS orange
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Type of connec­tion
    with screw-in lift terminals
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with enhanced touch protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw-in lift terminals
Safety
  • Halogen free
    No
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instruc­tions
  • Inform­a­tion text
    Insert colour-­coded.

Accessories optional

See more

Discover more of this product range

    2
  • 1
    6765092022 - Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,R.1.3,red
    6765092022
    Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, red
  • 2
    6765092003 - Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,R.1.3,green
    6765092003
    Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, green

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group