Rocker push-button Module inserts • 503101 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Rocker push button insert
  • 503101

Push-button NO contact with two signal contacts

503101

  • Wiring accessories and Building auto­ma­tion

Push-button NO contact with two signal contacts 503101

EAN
4011334030300
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    rocker
Func­tions
  • Switching angle
    3.5 °
Config­ur­a­tion
  • Switch mode
    NO, with 2 separate signalling contacts
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    41.6 mm
  • Inser­tion depth
    31 mm
  • Height
    71 mm
  • Width
    71 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Conductor cross-sec­tion (rigid)
    max. 2.5 mm²
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
Scope of delivery
  • With lamp
    No
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    1
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Barri­er­-­free applic­a­tion ; HVAC-­con­trol ; Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting

Downloads

  • Product image

    Image 503101  | Hager Africa

    Product Image 503101

  • ProductECDeclaration

    Image EU Declaration of conformity for 503101  | Hager Africa

    EU Declaration of conformity for 503101

    Declaration

    PDF
    165 KB
    Image EU Declaration of conformity for 503101  | Hager Africa

    EU Declaration of conformity for 503101

    EU Declaration of Conformity

    PDF
    334 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 503101  | Hager Africa

    Product environmental profile for 503101

    PDF
    418 KB
  • ProductROHS

    Image Pollutant guidelines for 503101  | Hager Africa

    Pollutant guidelines for 503101

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 503101  | Hager Africa

    Pollutant guidelines for 503101

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    4
  • 1
    5031 -  Rocker push-button NO contact Module insert
    5031
    Rocker push-button NO contact Module insert
  • 2
    5036 - Push-button change-over contact illuminated
    5036
    Push-button change-over contact illuminated
  • 3
    503150 - Push-button, NO contact for installation in hollow walls, Module inserts
    503150
    Push-button, NO contact for installation in hollow walls, Module inserts
  • 4
    503203 - Push-button NC contact and NO contact with isolated input terminals
    503203
    Push-button NC contact and NO contact with isolated input terminals

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group