SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, p. white velvety 47516079
EAN
4011334314110
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Cover, door
-
Hinged coverswith hinged cover that falls back
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 2 - Salesenhanced contact protection
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
-
Protectionenhanced contact protection VDE 0620-1
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 47516079
PDF451 KB -
RoHS report
Pollutant guidelines for 47516079
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 47516079
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation