SKO STD M BSF, AD U STKL Q.x GRÜ • 47506013 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (SCHUKO)
  • SCHUKO for special applic­a­tions
  • 47506013

SCHUKO soc. out. "SV" imprint, Q.x, green velvety

47506013

  • Wiring accessories and Building auto­ma­tion

SCHUKO soc. out. "SV" imprint, Q.x, green velvety 47506013

EAN
4011334313182
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Design lines special colours
    green
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    Labelling field
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Insert colour-­coded. ; Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Product image

    Image 47506013  | Hager Africa

    Product Image 47506013

  • ProductECDeclaration

    Image EU Declaration of conformity for 47506013  | Hager Africa

    EU Declaration of conformity for 47506013

    PDF
    451 KB
  • ProductROHS

    Image Pollutant guidelines for 47506013  | Hager Africa

    Pollutant guidelines for 47506013

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47506013  | Hager Africa

    Pollutant guidelines for 47506013

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    41106013 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot.,screw-in lift ,Q.x
    41106013
    SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., screw-in lift , Q.x
  • 2
    41106014 - SCHUKO soc.out. LED+"ZSV" impr.,labfield,enhncd contact prot.,screw-in lift,Q.x
    41106014
    SCHUKO soc.out. LED+"ZSV" impr., labfield, enhncd contact prot., screw-in lift, Q.x
  • 3
    41106015 - SCHUKO soc.out. LED+"EDV" impr.,labfield,enhncd contact prot., Q.x,red
    41106015
    SCHUKO soc.out. LED+"EDV" impr., labfield, enhncd contact prot., Q.x, red
  • 4
    41436012 - SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
    41436012
    SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
  • 5
    41436013 - SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety
    41436013
    SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group