SKO STD M STKL Q.x ORA • 47436014 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (SCHUKO)
  • SCHUKO for special applic­a­tions
  • 47436014

SCHUKO soc. out., Q.x, orange velvety

47436014

  • Wiring accessories and Building auto­ma­tion

SCHUKO soc. out., Q.x, orange velvety 47436014

EAN
4011334312987
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Design lines special colours
    orange
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Insert colour-­coded.

Downloads

  • Product image

    Image 47436014  | Hager Africa

    Product Image 47436014

  • ProductECDeclaration

    Image EU Declaration of conformity for 47436014  | Hager Africa

    EU Declaration of conformity for 47436014

    PDF
    451 KB
  • ProductROHS

    Image Pollutant guidelines for 47436014  | Hager Africa

    Pollutant guidelines for 47436014

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47436014  | Hager Africa

    Pollutant guidelines for 47436014

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    41106013 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot.,screw-in lift ,Q.x
    41106013
    SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., screw-in lift , Q.x
  • 2
    41106014 - SCHUKO soc.out. LED+"ZSV" impr.,labfield,enhncd contact prot.,screw-in lift,Q.x
    41106014
    SCHUKO soc.out. LED+"ZSV" impr., labfield, enhncd contact prot., screw-in lift, Q.x
  • 3
    41106015 - SCHUKO soc.out. LED+"EDV" impr.,labfield,enhncd contact prot., Q.x,red
    41106015
    SCHUKO soc.out. LED+"EDV" impr., labfield, enhncd contact prot., Q.x, red
  • 4
    41436012 - SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
    41436012
    SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
  • 5
    41436013 - SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety
    41436013
    SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group