SKO-STD 45° M BSF K5 E-STAHL LACK • 47287104 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker K.1 / K.5
  • Socket outlet (SCHUKO)
  • SCHUKO 45°
  • 47287104

SCHUKO soc. out. 45°, K.5, stainless steel matt, lacq.

47287104

  • Wiring accessories and Building auto­ma­tion

SCHUKO soc. out. 45°, K.5, stainless steel matt, lacq. 47287104

EAN
4011334318248
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    stain­less steel
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Entries
    for diag­onal inser­tion
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker K.5
Instruc­tions
  • Inform­a­tion text
    Specially suited to combin­a­tions of several socket outlets if right angle plugs are used. 1140. Labelling field height designed for 6 mm P-touch strips.

Downloads

  • Product image

    Image 47287104  | Hager Africa

    Product Image 47287104

  • Declaration of conformity

    Image EU Declaration of conformity for 47287104  | Hager Africa

    EU Declaration of conformity for 47287104

    PDF
    451 KB
  • RoHS report

    Image Pollutant guidelines for 47287104  | Hager Africa

    Pollutant guidelines for 47287104

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 47287104  | Hager Africa

    Pollutant guidelines for 47287104

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    47287103 - SCHUKO soc. out. 45°, K.5, al., matt, lacq.
    47287103
    SCHUKO soc. out. 45°, K.5, al., matt, lacq.
  • 2
    47287106 - SCHUKO soc. out. 45°, K.1, ant. matt, lacq.
    47287106
    SCHUKO soc. out. 45°, K.1, ant. matt, lacq.
  • 3
    47287109 - SCHUKO soc. out. 45°, K.1, p. white glossy
    47287109
    SCHUKO soc. out. 45°, K.1, p. white glossy

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group