SOCKET OUTLET S.1/B.3/B.7 PW • 47088982 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Security and safety systems
  • Berker - Socket outlet (SCHUKO)
  • SCHUKO with residual current circuit-breaker
  • 47088982

SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,S.1,wh.gl.

47088982

  • Wiring accessories and Building auto­ma­tion

SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,S.1,wh.gl. 47088982

EAN
4011334280484
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Type
    type A for altern­ating currents and pulsating direct currents
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Meas­ure­ment error current
    30 mA
  • Rated current
    16 A
  • Surge current resist­ance
    250 A (8/20) µs
  • Short-­cir­cuit resist­ance (with back-up fuse 20 AgL)
    3 kA
Dimen­sions
  • Inser­tion depth
    31.9 mm
Trip­ping
  • Trigger time
    ≤ 30 ms
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    white
  • Colour
    white  
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use cases
  • Applic­a­tion
    Security and safety systems
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
Stand­ards
  • Tested
    conform VDE 0664 (EN 61008)
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Product image

    Image 47088982  | Hager Africa

    Product Image 47088982

  • ProductNotice

    Image Instruction manuals for 47088982  | Hager Africa

    Instruction manuals for 47088982

    Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (EN, 2010-12)

    PDF
    221 KB
    Image Instruction manuals for 47088982  | Hager Africa

    Instruction manuals for 47088982

    Manual for 4708xx - SCHUKO socket outlet with residual current circuit-breaker (DE-EN-NL, 2021-01)

    PDF
    789 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for 47088982  | Hager Africa

    EU Declaration of conformity for 47088982

    Declaration

    PDF
    160 KB
  • ProductROHS

    Image Pollutant guidelines for 47088982  | Hager Africa

    Pollutant guidelines for 47088982

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47088982  | Hager Africa

    Pollutant guidelines for 47088982

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    47088989 - SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,S1/B3/7,wh
    47088989
    SCHUKO soc.out. residual current circuit-breaker, enhncd contact prot., S1/B3/7, wh
  • 2
    47081909 - SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,S1/B3/7,wh
    47081909
    SCHUKO soc.out. residual current circuit-breaker, enhncd contact prot., S1/B3/7, wh

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group