UP-WLAN Accesspoint PoE • 4583 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker - Commu­nic­a­tion & multi­media
          • Data commu­nic­a­tion
          • WiFi Access point
          • 4583
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow
          Image  4583 of the product Hager Africa | Hager Africa
          Image  4583 of the product Hager Africa | Hager Africa

          WLAN Access-Point flush-mtd, PoE, com-tech

          4583

          Image  4583 of the product Hager Africa | Hager Africa
          Image  4583 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          WLAN Access-Point flush-mtd, PoE, com-tech 4583

          EAN
          4011334437475
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Func­tions
          • Oper­ating mode
            Oper­ating modes in WLAN: Access-­Point, Repeat­er­/Bridge, Client (WDS), Client (relayed)
          Connectivity
          • Ethernet data rate
            10/100 Mbit/s
          • Encoding
            Ciphering method: WEP, WPA, WPA2
          • Radio
            WLAN range can be configured for adapt­a­tion to spatial condi­tions
          • WLAN
            Stand­ards IEEE 802.11 b/g/n
          Voltage
          • Power over Ethernet (PoE)
            48 V DC
          • Voltage
            Power supply (PoE, class2) of further network devices possible via RJ45 jack on front
          Dimen­sions
          • Inser­tion depth
            40 mm
          Frequency
          • Frequency band
            2.4 GHz
          Power
          • Power consump­tion PoE
            max. 3 W
          • Power output PoE
            max. 6.49 W
          Storage
          • Transfer rate WLAN
            max. 150 Mbit/s
          Install­a­tion, mounting
          • For fitting in standard connec­tion boxes
            according to DIN 49073 and DIN EN 60670
          Connec­tion
          • Connec­tion
            LAN connec­tion/PoE power supply via 9pole screw terminal block
          Scope of delivery
          • Component
            with integral WLAN antenna
          Soft­ware
          • Update
            soft­ware updates avail­able by down­load
          • Soft­ware
            Config­ur­a­tion of the integ­rated web server via web browser
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Commu­nic­a­tion tech­no­logy

          Downloads

          • Product image

            Image 4583  | Hager Africa

            Product Image 4583

          • ProductNotice

            Image Instruction manuals for 4583  | Hager Africa

            Instruction manuals for 4583

            Manual for 4582-4583 - WLAN Access-Point flush-mounted (DE-EN, 2015-03)

            PDF
            858 KB
            Image Instruction manuals for 4583  | Hager Africa

            Instruction manuals for 4583

            Manual for 4582-4583 - WLAN Access-Point flush-mounted (EN 2015-12)

            PDF
            358 KB
          • ProductImplementationSoftware

            Image Programming/Implementation software for 4583  | Hager Africa

            Programming/Implementation software for 4583

            Firmware software for WLAN Access Point (V 5.0.0.0, 2020-09)

            ZIP
            3 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 4583  | Hager Africa

            EU Declaration of conformity for 4583

            Declaration of Conformity

            PDF
            277 KB
            Image EU Declaration of conformity for 4583  | Hager Africa

            EU Declaration of conformity for 4583

            Declaration of Conformity

            PDF
            277 KB
          • ProductROHS

            Image Pollutant guidelines for 4583  | Hager Africa

            Pollutant guidelines for 4583

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 4583  | Hager Africa

            Pollutant guidelines for 4583

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group