SCHUKO S/outlet-1930/Glas/Palazzo black • 414521 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Serie 1930 / Glass / R.Classic
  • Socket outlet (SCHUKO)
  • SCHUKO
  • 414521
Image  414521 of the product Hager Africa | Hager Africa
Image  414521 of the product Hager Africa | Hager Africa

SCHUKO soc.out.,mounting orient. var. in 45°step,screw-in lift ,1930/glass,bl.

414521

Image  414521 of the product Hager Africa | Hager Africa
Image  414521 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

SCHUKO soc.out.,mounting orient. var. in 45°step,screw-in lift ,1930/glass,bl. 414521

EAN
4011334215288
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    black
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with screw-in lift terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Install­a­tion posi­tion vari­able in 45° steps
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Serie 1930/Glas
  • Secondary design line(s)
    Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass

Downloads

  • Product image

    Image 414521  | Hager Africa

    Product Image 414521

  • Declaration of conformity

    Image EU Declaration of conformity for 414521  | Hager Africa

    EU Declaration of conformity for 414521

    PDF
    451 KB
  • RoHS report

    Image Pollutant guidelines for 414521  | Hager Africa

    Pollutant guidelines for 414521

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 414521  | Hager Africa

    Pollutant guidelines for 414521

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    4755 - SCHUKO soc. out., enhncd contact prot., 1930/glass, p. white glossy
    4755
    SCHUKO soc. out., enhncd contact prot., 1930/glass, p. white glossy
  • 2
    414520 - SCHUKO soc.out.,mounting orient. var. in 45°step,screw-in lift ,1930/glass,wh
    414520
    SCHUKO soc.out., mounting orient. var. in 45°step, screw-in lift , 1930/glass, wh
  • 3
    474520 - SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, p.white glossy
    474520
    SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, p.white glossy
  • 4
    474521 - SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, black glossy
    474521
    SCHUKO soc. out., mounting orient. var. in 45° steps, 1930/glass, black glossy
  • 5
    475501 - SCHUKO soc.out.,enhncd contact prot.,mounting orient. var. in 45°step,1930/glass
    475501
    SCHUKO soc.out., enhncd contact prot., mounting orient. var. in 45°step, 1930/glass

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group