HDMI Back with Angled Socket, White • 3315436089 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • HDMI outlet
  • 3315436089

High definition soc. out. 90° plug connection, Q.x, p. white velvety

3315436089

  • Wiring accessories and Building auto­ma­tion

High definition soc. out. 90° plug connection, Q.x, p. white velvety 3315436089

EAN
4011334341833
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    19pole
Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
Dimen­sions
  • Inser­tion depth
    41 mm
Frequency
  • Frequency range (ver­tical)
    50…85 Hz
Screen
  • Resol­u­tion
    max. 1920 x 1080 px
Storage
  • Trans­mis­sion rate
    max. 8.16 Gbit/s
Mater­ials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material / surface
    gold-­plated contacts
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

Downloads

  • Product image

    Image 3315436089  | Hager Africa

    Product Image 3315436089

  • ProductNotice

    Image Instruction manuals for 3315436089  | Hager Africa

    Instruction manuals for 3315436089

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315436089  | Hager Africa

    Instruction manuals for 3315436089

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 3315436089  | Hager Africa

    EU Declaration of conformity for 3315436089

    PDF
    267 KB
  • ProductROHS

    Image Pollutant guidelines for 3315436089  | Hager Africa

    Pollutant guidelines for 3315436089

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315436089  | Hager Africa

    Pollutant guidelines for 3315436089

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    3315426089 - High definition soc. out., Q.x, p. white velvety
    3315426089
    High definition soc. out., Q.x, p. white velvety
  • 2
    3315426086 - High definition soc. out., Q.x, ant. velvety, lacq.
    3315426086
    High definition soc. out., Q.x, ant. velvety, lacq.
  • 3
    3315426084 - High definition socket outlet Q.x alu velvety, lacquered
    3315426084
    High definition socket outlet Q.x alu velvety, lacquered
  • 4
    3315436086 - High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
    3315436086
    High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
  • 5
    3315436084 - High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
    3315436084
    High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group