BMO HDMI-CABLE B.X ALU MATT • 3315431404 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker S.1 / B.3 / B.7
          • Multi­media outlets
          • HDMI outlet
          • 3315431404
          Image  3315431404 of the product Hager Africa | Hager Africa
          Image  3315431404 of the product Hager Africa | Hager Africa

          High definition soc. out. 90° plug connection, B.7, al., matt, lacq.

          3315431404

          Image  3315431404 of the product Hager Africa | Hager Africa
          Image  3315431404 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          High definition soc. out. 90° plug connection, B.7, al., matt, lacq. 3315431404

          EAN
          4011334330646
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            19pole
          Connectivity
          • Outlet
            with straight outlet
          • Connectors / jacks
            with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
          Dimen­sions
          • Inser­tion depth
            41 mm
          Frequency
          • Frequency range (ver­tical)
            50…85 Hz
          Screen
          • Resol­u­tion
            max. 1920 x 1080 px
          Storage
          • Trans­mis­sion rate
            max. 8.16 Gbit/s
          Mater­ials
          • Colour of design line
            aluminium
          • Material / work­man­ship
            lacquered
          • Surface appear­ance
            matt
          • Material / surface
            gold-­plated contacts
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws ; for screw fastening
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Inform­a­tion text
            Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

          Downloads

          • Product image

            Image 3315431404  | Hager Africa

            Product Image 3315431404

          • ProductNotice

            Image Instruction manuals for 3315431404  | Hager Africa

            Instruction manuals for 3315431404

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

            PDF
            3 MB
            Image Instruction manuals for 3315431404  | Hager Africa

            Instruction manuals for 3315431404

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

            PDF
            3 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 3315431404  | Hager Africa

            EU Declaration of conformity for 3315431404

            PDF
            267 KB
          • ProductROHS

            Image Pollutant guidelines for 3315431404  | Hager Africa

            Pollutant guidelines for 3315431404

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 3315431404  | Hager Africa

            Pollutant guidelines for 3315431404

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            3315421404 - High definition soc. out., B.7, al., matt, lacq.
            3315421404
            High definition soc. out., B.7, al., matt, lacq.
          • 2
            3315421606 - High definition soc. out., B.3/B.7, ant., matt
            3315421606
            High definition soc. out., B.3/B.7, ant., matt
          • 3
            3315421909 - High definition soc. out., S.1/B.3/B.7, p. white, matt, plastic
            3315421909
            High definition soc. out., S.1/B.3/B.7, p. white, matt, plastic
          • 4
            3315428982 - High definition soc. out., S.1, white glossy
            3315428982
            High definition soc. out., S.1, white glossy
          • 5
            3315428989 - High definition soc. out., S.1/B.3/B.7, p. white glossy
            3315428989
            High definition soc. out., S.1/B.3/B.7, p. white glossy

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group