VGA soc. out., screw-in lift terminals, B.7, al., matt, lacq. 3315411404
EAN
4011334330400
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Connectivity
-
Outletwith straight outlet
-
Plug typeS-VGA compatible
-
Connectors / jackswith 15pole D-subminiature jack (front)
Frequency
-
Frequency range videomax. 160 MHz
Screen
-
Resolutionmax. 1280 x 1024 px
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Connection
-
Conductor cross-sectionmax. 1.5 mm²
-
Type of connectionwith screw-in lift terminals for connection to 15-core VGA cable
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Use
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textFor connecting PCs, notebooks, etc. to display devices such as monitors (including LCD monitors) and projectors. ; Observe the instructions of the cable and device manufacturers for maximum VGA cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092 ; Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 3315411404
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MBInstruction manuals for 3315411404
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MB -
ProductROHS
Pollutant guidelines for 3315411404
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315411404
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation