VGA Socket Outlet Double Jack, White • 3315406089 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • VGA outlet
  • 3315406089

VGA soc. out., Q.x, p. white velvety

3315406089

  • Wiring accessories and Building auto­ma­tion

VGA soc. out., Q.x, p. white velvety 3315406089

EAN
4011334341673
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Plug type
    S-VGA compat­ible
  • Connectors / jacks
    with 15pole D-sub­mini­ature jack (front)
Dimen­sions
  • Inser­tion depth
    12 mm
Frequency
  • Frequency range video
    max. 160 MHz
Screen
  • Resol­u­tion
    max. 1280 x 1024 px
Mater­ials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Type of connec­tion
    with back­side jack for connecting to pre-assembled VGA cable
  • Connec­tion
    with 15pole D-sub­mini­ature double jack
Equip­ment
  • Supporting plate / Supporting ring
    with supporting ring
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74

Downloads

  • Product image

    Image 3315406089  | Hager Africa

    Product Image 3315406089

  • ProductNotice

    Image Instruction manuals for 3315406089  | Hager Africa

    Instruction manuals for 3315406089

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315406089  | Hager Africa

    Instruction manuals for 3315406089

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for 3315406089  | Hager Africa

    Pollutant guidelines for 3315406089

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315406089  | Hager Africa

    Pollutant guidelines for 3315406089

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    3315406086 - VGA soc. out., Q.x, ant. velvety, lacq.
    3315406086
    VGA soc. out., Q.x, ant. velvety, lacq.
  • 2
    3315416086 - VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
    3315416086
    VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group