LED LICHTS ROT/GRÜ DES Z-RA K.X ALU LACK • 29527003 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker K.1 / K.5
  • LED signal light
  • LED signal light, red/­green lighting
  • 29527003
Image  29527003 of the product Hager Africa | Hager Africa
Image  29527003 of the product Hager Africa | Hager Africa

LED signal light, red/green lighting, K.5, al., matt, lacq.

29527003

Image  29527003 of the product Hager Africa | Hager Africa
Image  29527003 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

LED signal light, red/green lighting, K.5, al., matt, lacq. 29527003

EAN
4011334414551
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Power
  • Power consump­tion
    at 230 V~, 50 Hz - per colour max. 0,5 W
Mater­ials
  • Colour of design line
    aluminium
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
LED control
  • Quantity LED lamps
    4
Install­a­tion, mounting
  • For install­a­tion in standard wall boxes
    according to DIN 49073-1
Connec­tion
  • Conductor cross-sec­tion
    2.5 mm²
Equip­ment
  • Switches / socket outlets
    switch­able between red and green via separate switches
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
temper­atur
  • Ambient temper­ature
    -5…40 °C
Iden­ti­fic­a­tion
  • Main design line
    Berker K.5

Downloads

  • Product image

    Image 29527003  | Hager Africa

    Product Image 29527003

  • Instruction manual

    Image Instruction manuals for 29527003  | Hager Africa

    Instruction manuals for 29527003

    Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)

    PDF
    792 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 29527003  | Hager Africa

    EU Declaration of conformity for 29527003

    EU Declaration of Conformity

    PDF
    277 KB
    Image EU Declaration of conformity for 29527003  | Hager Africa

    EU Declaration of conformity for 29527003

    Declaration of Conformity

    PDF
    292 KB
  • RoHS report

    Image Pollutant guidelines for 29527003  | Hager Africa

    Pollutant guidelines for 29527003

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 29527003  | Hager Africa

    Pollutant guidelines for 29527003

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    3
  • 1
    29527009 - LED signal light, red/green lighting, K.1, p. white glossy
    29527009
    LED signal light, red/green lighting, K.1, p. white glossy
  • 2
    29527006 - LED signal light, red/green lighting, K.1, ant. matt, lacq.
    29527006
    LED signal light, red/green lighting, K.1, ant. matt, lacq.
  • 3
    29527004 - LED signal light, red/green lighting, K.5, stainless steel matt, lacq.
    29527004
    LED signal light, red/green lighting, K.5, stainless steel matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group