LED LICHTS RGB M DES Z-RA S.1/B.X PW MAT • 29511909 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker S.1 / B.3 / B.7
          • LED signal light
          • LED signal light, RGB
          • 29511909
          Image  29511909 of the product Hager Africa | Hager Africa
          Image  29511909 of the product Hager Africa | Hager Africa

          LED signal light, RGB, S.1/B.3/B.7, p. white, matt, plastic

          29511909

          Image  29511909 of the product Hager Africa | Hager Africa
          Image  29511909 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          LED signal light, RGB, S.1/B.3/B.7, p. white, matt, plastic 29511909

          EAN
          4011334414261
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Main elec­trical features
          • Rated voltage
            230 V AC
          • Frequency
            50/60 Hz
          Power
          • Power consump­tion
            at 195 ... 265 V~, 50/60 Hz - max. 2 W
          Mater­ials
          • Colour of design line
            polar white
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            matt
          LED control
          • Quantity LED lamps
            4
          Install­a­tion, mounting
          • For install­a­tion in standard wall boxes
            according to DIN 49073-1
          Connec­tion
          • Conductor cross-sec­tion
            2.5 mm²
          Settings
          • Setting
            Bright­ness modi­fi­able via poten­tiometer
          Equip­ment
          • Lighting
            Colour sequence can be stopped at any posi­tion via the push-but­ton. ; Light colours cold white, warm white, blue, orange, red, green, purple (magenta) and colour sequence callable via push-button
          • Switches / socket outlets
            colour is switch­able via an external switch
          Use cases
          • Applic­a­tion
            Light control
          temper­atur
          • Ambient temper­ature
            -5…40 °C
          Iden­ti­fic­a­tion
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7
          Instruc­tions
          • Special note text
            For consistent illu­min­a­tion of all pilot lamps, connect max. 5 devices per 10 m of cable length.

          Downloads

          • Product image

            Image 29511909  | Hager Africa

            Product Image 29511909

          • ProductNotice

            Image Instruction manuals for 29511909  | Hager Africa

            Instruction manuals for 29511909

            Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)

            PDF
            792 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 29511909  | Hager Africa

            EU Declaration of conformity for 29511909

            Declaration of Conformity

            PDF
            292 KB
            Image EU Declaration of conformity for 29511909  | Hager Africa

            EU Declaration of conformity for 29511909

            EU Declaration of Conformity

            PDF
            277 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for 29511909  | Hager Africa

            Product environmental profile for 29511909

            PDF
            402 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            29518989 - LED signal light, RGB, S.1/B.3/B.7, p. white glossy
            29518989
            LED signal light, RGB, S.1/B.3/B.7, p. white glossy
          • 2
            29518982 - LED signal light, RGB, S.1, white glossy
            29518982
            LED signal light, RGB, S.1, white glossy
          • 3
            29511404 - LED signal light, RGB, B.7, al., matt, lacq.
            29511404
            LED signal light, RGB, B.7, al., matt, lacq.
          • 4
            29511606 - LED signal light, RGB, B.3/B.7, ant., matt
            29511606
            LED signal light, RGB, B.3/B.7, ant., matt

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group