Cinch module video, com-tech, p. white/yellow 1992
EAN
4011334308812
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Materials
-
Colour independent of design linespolar white/yellow
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Connection
-
Conductor cross-section0.2…0.325 mm²
-
Type of connectionwith tool free cutting terminals
Cable
-
Conductor Ø0.5…0.65 mm (AWG 24-22)
Scope of delivery
-
Componentwith cinch socket and module carrier
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker Integro Classic ; Berker Integro Pure ; Berker Integro Flow ; Berker Integro Module inserts
Downloads
More documentation