![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cinch module set audio, com-tech, p. white/red 1989
EAN
4011334284161
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Dimensions
-
Dimensions, per module (W x H x D)15 x 18 x 35 mm
Materials
-
Colour independent of design linespolar white/red
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Connection
-
Conductor cross-section0.2…0.325 mm²
-
Type of connectionwith tool free cutting terminals
Cable
-
Conductor Ø0.5…0.65 mm (AWG 24-22)
Scope of delivery
-
Componentwith 2 Cinch sockets and module carriers
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Identification
-
Application, usageCommunication technology
-
Secondary design line(s)ACCESSORIES, Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure