FOLIE ECKIG M AD AUFZUG • 19058005 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker S.1 / B.3 / B.7
  • LED signal light
  • Foil with imprinted symbol for LED signal light
  • 19058005
Image  19058005 of the product Hager Africa | Hager Africa
Image  19058005 of the product Hager Africa | Hager Africa

Foil imprint symbol for Lift for LED signal light, Accessories

19058005

Image  19058005 of the product Hager Africa | Hager Africa
Image  19058005 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Foil imprint symbol for Lift for LED signal light, Accessories 19058005

EAN
4011334423751
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Use cases
  • Applic­a­tion
    Hospital applic­a­tion
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Accessories
Instruc­tions
  • Special note text
    Inserts will only reach the degree of protec­tion IP55 if mounted with a housing surface mounted or frame for flush-­mounted install­a­tion.
  • Special applic­a­tion inform­a­tion
    also for surface-­mounted wet-­room install­a­tion: LED signal light inserts
  • Inform­a­tion text
    The imprinted symbol is not visible in switched off state of the signal light.

Downloads

  • Product image

    Image 19058005  | Hager Africa

    Product Image 19058005

  • ProductROHS

    Image Pollutant guidelines for 19058005  | Hager Africa

    Pollutant guidelines for 19058005

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 19058005  | Hager Africa

    Pollutant guidelines for 19058005

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    3
  • 1
    19058001 - Foil imprint symbol Man for LED signal light, Accessories
    19058001
    Foil imprint symbol Man for LED signal light, Accessories
  • 2
    19058003 - Foil imprint symbol Wheelchair for LED signal light, Accessories
    19058003
    Foil imprint symbol Wheelchair for LED signal light, Accessories
  • 3
    19058004 - Foil imprint symbol Stairs for LED signal light, Accessories
    19058004
    Foil imprint symbol Stairs for LED signal light, Accessories

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group