Two-hole screws, 2 x M3.5 x 50 m • 189512 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker System TS
  • TS two-hole screws
  • 189512

Two-hole screws 2 x M3.5 x 50 mm, TS, gold glossy, 24-carat galvanised

189512

  • Wiring accessories and Building auto­ma­tion

Two-hole screws 2 x M3.5 x 50 mm, TS, gold glossy, 24-carat galvanised 189512

EAN
4011334253976
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour of design line
    gold
  • Material / work­man­ship
    24-carat galvan­ised
  • Material / surface
    brass, refined
Install­a­tion, mounting
  • Install­a­tion mode
    2 pieces for fixing in deeper seated boxes
Iden­ti­fic­a­tion
  • Main design line
    Berker TS
  • Secondary design line(s)
    ACCESSORIES ; Berker TS

Discover more of this product range

    2
  • 1
    189510 - Two-hole screws 2 x M3.5 x 50 mm, TS, chrome glossy, brass galvanised
    189510
    Two-hole screws 2 x M3.5 x 50 mm, TS, chrome glossy, brass galvanised
  • 2
    189513 - Two-hole screws 2 x M3.5 x 50 mm, TS, stainless steel matt, brushed nickel
    189513
    Two-hole screws 2 x M3.5 x 50 mm, TS, stainless steel matt, brushed nickel

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group