Spacer gl+, 1930/glass, red 1887
EAN
4011334329312
Packaging
25 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Spacing enlargement20 mm
Materials
-
Colour of design linered
-
Design lines special coloursred
Accessories included
-
Boxfor the new flush-mounted box generation from Kaiser
Safety
-
RoHS conformYes
Identification
-
Main design lineSerie 1930/Glas/R.classic
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic ; ACCESSORIES
Downloads
-
Product image
-
RoHS report
Pollutant guidelines for 1887
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation