LED lamp E14, light control, blue 167904

EAN
4011334293842
Packaging
10 PCEs

Technical properties

Main electrical features
  • Rated current
    4.2 mA
Endurance
  • Service life¹ of LED white/coloured
    ≈ 50000 h
Materials
  • Colour independent of design lines
    blue
LED control
  • LED
    very long LED service life
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -40…70 °C
Identification
  • Application, usage
    Light control
  • Main design line
    Light control
  • Secondary design line(s)
    Module inserts, ACCESSORIES