LED-LEUCHTMITTEL E10 GELB • 167802 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • Light signals
  • Incan­des­cent, neon and LED lamps
  • 167802

LED lamp E10, light control, yellow

167802

  • Wiring accessories and Building auto­ma­tion

LED lamp E10, light control, yellow 167802

EAN
4011334293774
Packaging
20 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Rated current
    4 mA
Endur­ance
  • Service life¹ of LED white/­col­oured
    ≈ 50000 h
Mater­ials
  • Colour inde­pendent of design lines
    yellow
LED control
  • LED
    very long LED service life
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -40…70 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control
  • Secondary design line(s)
    Module inserts ; ACCESSORIES

Downloads

  • Product image

    Image 167802  | Hager Africa

    Product Image 167802

  • ProductROHS

    Image Pollutant guidelines for 167802  | Hager Africa

    Pollutant guidelines for 167802

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 167802  | Hager Africa

    Pollutant guidelines for 167802

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    1601 - Neon lamp E10, com-tech, clear, trans.
    1601
    Neon lamp E10, com-tech, clear, trans.
  • 2
    1678 - LED lamp E10, light control, white
    1678
    LED lamp E10, light control, white
  • 3
    1679 - LED lamp E14, light control, white
    1679
    LED lamp E14, light control, white
  • 4
    161003 - Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
    161003
    Inc+escent lamp E14 for pilot lamp flat cover, light control, clear, trans.
  • 5
    161013 - Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.
    161013
    Inc+escent lamp E14 for pilot lamp high cover, light control, clear, trans.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group