Rocker f.accessible const., guide f.mouth-held rod,lens,S.1/B.3/B.7,p.wh.m.plas. 16611949
EAN
4011334232551
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
Barrier-free buildingbased on DIN 18040
-
ApplicationBarrier-free application ; Light control
Use
-
Differentiation characteristic 1 - Saleswith guide for mouth-held rod
-
Differentiation characteristic 2 - SalesLens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.7 ; Berker B.3
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 16611949
Declaration of conformity International 2021-07-28
PDF192 KB -
RoHS report
Pollutant guidelines for 16611949
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16611949
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation