Rocker f. accessible const., tactile symbol f. light, redlens , K.1, p.white gl. 16517109
EAN
4011334265658
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
Barrier-free buildingbased on DIN 18040
-
ApplicationBarrier-free application ; Light control
Use
-
Differentiation characteristic 1 - Saleswith tactile symbol for light
-
Differentiation characteristic 2 - Salesred lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation ; Light control
-
Main design lineBerker K.1
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16517109
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16517109
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16517109
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation