Rocker f.accessible const., tactile symb. f.bell, redlens, Q.x,p.white velv. 16516059
EAN
4011334312758
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang
-
Rocker switch/rocker push-buttonfor illuminated rocker push-buttons
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
Barrier-free buildingbased on DIN 18040
-
ApplicationBarrier-free application ; Light control
Use
-
Differentiation characteristic 1 - Saleswith tactile symbol for bell
-
Differentiation characteristic 2 - Saleswith orange lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control ; Flush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 16516059
Declaration of conformity International 2021-07-28
PDF192 KB -
RoHS report
Pollutant guidelines for 16516059
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16516059
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation