Rocker 2gang imprinted arrows symbol, S.1, white glossy 16448982
EAN
4011334278375
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 2gang
Materials
-
Colour of design linewhite
-
Colourwhite
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
More documentation