Centre plate imprint f. push-button f. hotel card, redlens , arsys, brown gl. 16410001
EAN
4011334178804
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor push-button for hotel card
Dimensions
-
Card widthmax. 54 mm
-
Card thickness0.5…1.4 mm
Materials
-
Colour of design linebrown
-
Colourbrown
-
Colourbrown
-
RAL colourRAL 8011 - Nut brown
-
Materialthermoplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith red lens
Identification
-
Application, usageLight control
-
Main design lineBerker Arsys
Instructions
-
Information textOther imprint on request!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 16410001
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KBInstruction manuals for 16410001
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 16410001
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KB -
ProductECDeclaration
EU Declaration of conformity for 16410001
Declaration of Conformity
PDF335 KBEU Declaration of conformity for 16410001
Declaration of Conformity
PDF307 KB
More documentation