Centre plate f. key push-button f. blinds/key switch, S.1/B.3/B.7, p.white gl. 15068989
EAN
4011334280576
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Closures / Key systemsfor master-key systems
-
Lock cylinderfor lock cylinder
Use cases
-
ApplicationBlind control
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK02
Identification
-
Application, usageBlind control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
More documentation