Central plate for aerial soc. 2hole, splash-proteced flush-mtd IP44, p. white 148609
EAN
4011334207405
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
For aerial socketaccording to DIN 45330
Materials
-
Colour of design linepolar white
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineSplash-protected flush-mounted IP44
-
Secondary design line(s)Central plate system ; wg-up ip 44
Downloads
More documentation