Central plate f. aerial soc. 4hole (Hirschmann), com-tech, p.white matt/velvety 14831909
EAN
4011334227250
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outputswith 2 additional SAT outputs (F-sockets)
Materials
-
Colour of design linepolar white
-
Surface appearancematt/velvety
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3
Downloads
More documentation