Rocker 2gang imprinted arrows symbol, K.5, al., al. anodised 14357203
EAN
4011334377900
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 2gang
Materials
-
Colour of design lineAluminium
-
Material / workmanshipaluminium, anodised
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker K.5
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14357203
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14357203
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14357203
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation