![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Central plate for 3 MINI-COM modules, com-tech, p. white glossy 142709
EAN
4011334228257
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 30° oblique outlet
-
Connectors / jacksfor Mini-Com S-Video connection/coupling modules ; for Mini-Com 3.5 mm stereo connection/coupling modules ; for Mini-Com D-Subminiature connectors 15-pole ; for Mini-Com HDMI module, double socket 1.3, type A ; for Mini-Com F-plug coupling modules ; for Mini-Com Cinch connection/coupling modules ; for Mini-Com BNC connector modules ; for mini-com speaker wire/banana plug modules ; for Mini-Com USB modules, double socket type A, USB 2.0 compliant
-
Jacks / modulesfor Mini-Com fibre-optic modules ; for Mini-Com jacks cat.3, cat.5e, cat.6, cat.6 10Gig
Power
-
Blank...for Mini-Com dummy modules 1gang
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialPlastic/metal
-
Surface appearanceglossy
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker K.1 ; Berker S.1 ; Berker Arsys
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
ProductROHS
Pollutant guidelines for 142709
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 142709
REACH-declaration 2023-10-20 (english)
PDF32 KB -
ProductEnvironmentProfile
Product environmental profile for 142709
PDF418 KB
More documentation