Frame 3gang, 1930, black glossy 138131
EAN
4011334219118
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9 mm
Capacity
-
Number of sockets3
Materials
-
Colour of design lineblack
-
Colourblack
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineSerie 1930
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 138131
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 138131
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 138131
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation