Z-ST F LICHTS E14 Q.x ALU LACK • 11986084 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker Q.1 / Q.3 / Q.7
          • Centre plate
          • for light signals
          • 11986084
          Image  11986084 of the product Hager Africa | Hager Africa
          Image  11986084 of the product Hager Africa | Hager Africa

          Centre plate for pilot lamp E14, Q.x, aluminium velvety, lacquered

          11986084

          Image  11986084 of the product Hager Africa | Hager Africa
          Image  11986084 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Centre plate for pilot lamp E14, Q.x, aluminium velvety, lacquered 11986084

          EAN
          4011334443070
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Mater­ials
          • Colour of design line
            aluminium
          • Material / work­man­ship
            lacquered
          Install­a­tion, mounting
          • Install­a­tion mode
            for screw fastening
          Use cases
          • Applic­a­tion
            Light control
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
          Instruc­tions
          • Special note text
            these marked articles (see symbol) are only suit­able for the water­-­pro­tected flush-­mounted install­a­tion IP44 in conjunc­tion with the corres­ponding seal, frame and contact protec­tion box (imprint "IP44").
          • Inform­a­tion text
            For LEDs, incan­des­cent lamps and covers see "Sup­ple­mentary products".

          Downloads

          • Product image

            Image 11986084  | Hager Africa

            Product Image 11986084

          • ProductROHS

            Image Pollutant guidelines for 11986084  | Hager Africa

            Pollutant guidelines for 11986084

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 11986084  | Hager Africa

            Pollutant guidelines for 11986084

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            11246086 - Centre plate for push-button/pilot lamp E10, Q.x, ant. velvety, lacq.
            11246086
            Centre plate for push-button/pilot lamp E10, Q.x, ant. velvety, lacq.
          • 2
            11246089 - Centre plate for push-button/pilot lamp E10, Q.x, p. white velvety
            11246089
            Centre plate for push-button/pilot lamp E10, Q.x, p. white velvety
          • 3
            11246084 - Centre plate for push-button and pilot lamp E10, Q.x, alu velvety, lacquered
            11246084
            Centre plate for push-button and pilot lamp E10, Q.x, alu velvety, lacquered
          • 4
            11986086 - Centre plate for pilot lamp E14, Q.x, ant. velvety, lacq.
            11986086
            Centre plate for pilot lamp E14, Q.x, ant. velvety, lacq.
          • 5
            11986089 - Centre plate for pilot lamp E14, Q.x, p. white velvety
            11986089
            Centre plate for pilot lamp E14, Q.x, p. white velvety

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group