Centre plate for loudspeaker soc. out., K.5, stainless steel, metal matt finish 11847004
EAN
4011334275350
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
Installation, mounting
-
Opening1 knock out opening
-
Installation modecentre plate for plug-in fixing
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker K.5
Downloads
More documentation