Centre plate dust prot. slider, lab. field, S.1/B.3/B.7, p.white, matt, plastic 11701909
EAN
4011334255840
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Materials
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting device, 1gang, order no. 4540 .. and 454201, see Communication/Multimedia Technology
Use
-
Differentiation characteristic 1 - SalesLabelling field
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
-
With imprintNo
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 11701909
Declaration of conformity International 2021-09-02
PDF147 KB -
PEP document
Product environmental profile for 11701909
PDF415 KB -
RoHS report
Pollutant guidelines for 11701909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11701909
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation