Intermediate ring for central plate, K.5, al., matt, lacq. 11087003
EAN
4011334377566
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
Material / workmanshiplacquered
-
Surface appearancematt
Use cases
-
ApplicationCommunication technology
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineBerker K.5
Instructions
-
Information text, Communication technology brochureAlso suitable for additional centre plates 50 x 50 mm of other manufacturers according to DIN 49075 Part 1 and 2. Use of the labelling field is normally possible.
Downloads
More documentation