Frame, Label, Polar White, 5G Horizontal • 10256019 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • polar white velvety
  • 10256019

Frame 5gang hor., lab. field, Q.1, p. white velvety

10256019

  • Wiring accessories and Building auto­ma­tion

Frame 5gang hor., lab. field, Q.1, p. white velvety 10256019

EAN
4011334320579
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    364.5 mm
Capa­city
  • Number of sockets
    5
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening ; for hori­zontal mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Product image

    Image 10256019  | Hager Africa

    Product Image 10256019

  • Declaration of conformity

    Image EU Declaration of conformity for 10256019  | Hager Africa

    EU Declaration of conformity for 10256019

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10256019  | Hager Africa

    Pollutant guidelines for 10256019

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10256019  | Hager Africa

    Pollutant guidelines for 10256019

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116089 - Frame 1gang, Q.1, p. white velvety
    10116089
    Frame 1gang, Q.1, p. white velvety
  • 2
    10126089 - Frame 2gang, Q.1, p. white velvety
    10126089
    Frame 2gang, Q.1, p. white velvety
  • 3
    10136089 - Frame 3gang, Q.1, p. white velvety
    10136089
    Frame 3gang, Q.1, p. white velvety
  • 4
    10146089 - Frame 4gang, Q.1, p. white velvety
    10146089
    Frame 4gang, Q.1, p. white velvety
  • 5
    10156089 - Frame 5gang, Q.1, p. white velvety
    10156089
    Frame 5gang, Q.1, p. white velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group